gesis® RST® MINI Smart Connector

The new RST16i5 expands Wieland Electric‘s successful circular connector system RST and represents the smallest installation connector with highest type of protection.
The 5 pole connectors and device connectors with the rated values 250/400V, 16A conform to protection ratings IP66, IP69K, and IP68 (3m; 2h) and are designed for easy assembly on site.
For locking devices Wieland Electric will rely on the newly developed TWISTLOCK technology. which locks connectors automatically when plugged. A slight rotation of the locking ring severs the bayonet connection easily. The optional "safelock" position locks the connectors so they can only be severed with a customary screwdriver. This enables their use also in easily accessible areas.
The mechanically coded connectors are designed especially for lighting technology, but are also used where space-saving designs are pivotal.