gesis®NRG
04.01.2017

The inventor of gesis®, the pluggable electrical installation, introduces a new flexible busbar for the building installation. gesis® NRG – flexible, safe and compact.
The advantages of a busbar get combined with a cable into one product. Even the installation around corners is possible. By the safe tap-off adapter with piercing contacting it eliminates time-consuming cutting and stripping of the cable. The feed-in and the tap-offs are in parallel with the flat cable. This saves installation space.
Features:
▪ Feed-in up to 6 mm²
▪ 5 pole, 2.5 mm² and 4 mm²
▪ 20A, 250/400V
▪ GST18i3 adapter with phase selection
▪ Piercing contact technology
▪ DALI components and cable for the illumination control