Downlights

DOWNLIGHTS: SPOTLIGHTS AND BALLASTS

The right connection for special light accents

We bring light into the dark

Downlights provide special light accents in private homes as well as industrial buildings. Proper attention should be given here to the electrical connection. We offer error-free installation solutions, with an integrated ballast or a separate one. Our connector systems come with industrially prefabricated components for network voltage and for the secondary circuit. All that is left to do on-site is to plug the components together. This means that recessed spotlights can be installed quickly and safely with ease. The use of different connector systems or codings means that the circuits are not confused, so that your lighting is installed safely.

PLUGGABILTY IS OUR STRENGTH – CONNECTING DOWNLIGHTS SMOOTHLY WITHOUT ANY ERRORS

QUICK INSTALLATION

With the help of our pluggable components, downlights are easy, quick, and safe to install.

Schnelle Installation

HIGH LEVEL OF SAFETY

Color and mechanical codings prevent mismating during the electrical installation, and pluggable test adapters enable the performance of a simple function test.

EASY REPLACEMENT

Standardized interfaces enable ballasts that are faulty, for example, to replaced in a quick and uncomplicated manner.

DOWNLOADS

FOCUS LIGHT - Brochure

0429.1 | 6 MB

gesis® ELECTRONIC - Catalog

0700.1 | 5 MB

contact

Do you need further information?
Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials