INSTALLATION CONNECTORS
gesis® CLASSIC
GST CONNECTOR
This is the connector system for quick, easy, and safe installation. It meets all the requirements of modern energy distribution.
FUTURE-PROOF ELECTRICAL INSTALLATION
Industrially prefabricated and durable components boast an impressive 70% time saving and 30% cost saving! The comprehensive GST18® product range enables simple, cost-effective, and future-proof electrical installation, from the distribution unit to the consumer. Property-specific distribution boxes for decentralized energy supply and building automation complete our installation system at the customer’s request.
TECHNICAL DATA
Number of poles | 3, 4, 5 and 6-pole |
Available system components | Plug connectors, device connectors, distributors, intermediate couplings, cable assemblies |
Rated current | 20 A |
Rated voltage | 50 V / 250 V or 250 V / 400 V (depending on coding and number of poles) |
Locking mechanism | Self-locking, release using tool |
Product standards | IEC61535, IEC60320, UL1977, CSA Std. C 22.2 No. 182.3(More detailed descriptions and product assignments can be found in our Shop) |
Protection rating | IP20 unplugged IP40 plugged or covered with caps that can be ordered separately |
Ambient temperature | -5 °C to +40 °C |
Codings | Different mechanical and color codings distinguish between the various applications and prevent mismating. White and black as well as gray / tomato red with the same mechanical coding.Pay attention to differing rated voltages! |
Construction Products Regulation | Show list |
DOWNLOADS
configurate your individual solution with our GESIS® PLAN planning software
read more