Service Team
Our Service Team will be happy to answer your questions about gesis® CON.
Phone ++49-951-9324 996
gesis® CON connectors
gesis® CON is the ingenious principle for building installation technology, in skyscrapers as well as in private homes - from the basement to the roof. The unique variety of more than 5,000 components offers solutions for any kind of electrical installation.
GST 18 device connectors
The product line for installation of lighting systems, switches and outlets – 3, 4, 5 or 6 pole. Mechanical coding enables clear separation of different applications; the connector color identifies the connections that belong together. Mismating is thus virtually excluded. GST 18 is the system you may want to choose for installation of lighting systems, switches and outlets.
eCatalogue
BST bus connector
Using the pluggable BST connectors you can also install signal applications. Mechanical coding and clear assignment with different colors facilitate the installation: green for KNX applications; black for general signal or LON applications; blue for dimming or DALI functions.
eCatalogue
Low voltage systems
Make use of the gesis® benefits also in low voltage technology! It is possible to directly change over to the two distinct low-voltage ranges ST16 or ST17 via pluggable electronic transformers. Its variety of components serves all applications.
eCatalogue
gesis® MINI device connectors
gesis® MINI is gesis® in a compact design: a pluggable electrical installation system that has been designed especially for confined spaces.
gesis® MINI combines a minimum in size with a maximum in flexibility. Thus, gesis® MINI is the preferred system for store design and exhibition construction, where quick installation and frequent modifications are essential features. But gesis® MINI also plays its strengths as an interface for the pre-assembly of devices, luminaires, office and kitchen furniture or even complete façade components.
A straightforward number of components enable 2, 3 or 5 pole installations. An adapter connects gesis® MINI to the world of gesis® CON. This opens the door for an installation system with more than 5,000 components and almost unlimited opportunities for pluggable electrical installation.
eCatalogue
Flat cable systems with 2, 5, and 7 poles
The revolution in the field of electrical installation: on the basis of a combined 7 pole flat cable five insulated wires for network applications as well as a 2 pole screened signal cable is lead in parallel. Alternatively the flat cables are also available separately: 5 pole for just power supply, and 2 pole for bus or control signals.
Contacts are made by means of insulation piercing connection technology using V screws and are possible in any position along the main line. Transfer to the desired gesis® product line is thus achieved without interruption of the line.
eCatalogue
gesis® NRG - 5 pole flat cable system
gesis® NRG, the flexible busbar, functions as central supply line for efficient installations. The flat cable in 5 mm x 10 mm² or 5 mm x 16 mm² can be installed quickly and easily.
Its flexibility is its advantage: In contrast to rigid busbars, the flat cable can be conveniently installed in cable ducts and optimally adapts to the architectural design. Once the cable is installed, branches can be positioned right in the location where they are required and without line interrupt.
gesis® RAN - pluggable distirbution box for remote installation
The pluggable gesis® RAN distribution boxes help to integrate even comprehensive customized room automation components into the electrical installation system. All functions required are concentrated in one single compact distribution box.
The gesis® RAN distribution boxes are planned, manufactured and functionally tested according to the customer's requirements. On the construction site they only have to be mounted. Each slot is assigned its very specific function. Mismating is excluded due to the mechanical coding. The additional differences in the color of the connections as well as a circuit diagram ensure an efficient and error-free installation.
With gesis® RAN complex functions in building technology can be disentangled and thus implemented in a well structured manner. Compared to central building technology it also considerably reduces the amount of cables.