Connection to the open standard LINECT
The gesis® LINECT connector from the gesis® series turns "regular" luminaires into pluggable participants in our world of gesis®.
gesis® LINECT Benefits at a glance
- Developing gesis® TOP to become an open standard
- Integration of LINECT into the world of gesis®– luminaires are now easily pluggable
- Luminaires can be connected in the traditional way or using the gesis® LINECT connector system
- gesis® LINECT is the luminaire manufacturers‘ entry into the world of gesis
- Color coding and mechanical coding for safety
- Coding prevents mismatching or incorrect wiring
- gesis® LINECT connectors can be re-used, because the gesis LINECT adapters are detachable