RST® MINI – click & safe

The RST® MINI, the smallest installation plug connector with maximum IP rating, now scores with even easier handling. The patented twist lock technology makes it possible: The plug connection engages automatically when plugged in – an audible “click” signals the error-free and tight connection to the user.
The RST® MINI was specially developed for the lighting technology, but is also used where compact design and a space-saving construction is needed. The 3 and 5 pole plug connector is well suited to diverse requirements with ratings of 250/400 V and 16 A with a IP66, IP69K and IP68 protection rating (3m;2h).
According to the IEC 61535, the RST® MINI meets the highest safety requirements with regard to:
• Protection against electric shock
• Resistance to overheating
• Hazard-inducing interchangeability