LIGHTING CABLING
(SWITCHED) FOR HIGHER PROTECTION RATINGS 

Large-scale lighting

THE BIG PICTURE: EASY SUPPLY OF LARGE-SCALE LIGHTING

Easy and safe – this is exactly how a lighting installation should be in parking garages. We make this possible. With our IP-protected RST® CLASSIC cables, distributors, and connection components, it is extremely simple to supply luminaires in large, centrally controlled areas. This allows a free choice of connection technology for the luminaires, with such connection technology satisfying harsher environmental conditions thanks to an IP protection rating of IP 65/68/69.

your advantages

Safe

There is no need to open the luminaires thanks to our pluggable connection technology. This means that the industrial manufacturing standard of all components is also maintained on-site.

Installed quickly

Arrange your electrical installation simply and quickly. With the pluggable design, there is no need to cut, bare, strip, and clamp the cables. This saves time and resources, and mistakes are prevented during installation.

Replaced quickly

Thanks to the pluggable design of the entire lighting system, any component can be replaced quickly, easily, and safely in the event of a fault.

Round Connector RST® CLASSIC

DOWNLOADS

HELLO BUILDING - Brochure

0431.1 | 7 MB

smart Installation - Brochure

0408.1 | 3 MB

RST® - Catalog

0690.1 | 83 MB

Electrical Installations Outdoors

0693.1 | 4 MB

contact

Do you need further information?
 Please contact our experts

call: +49 951 9324 996

send request
callback service
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
BackCompanyAbout usPurchasing & QualityNewsCarreer