SMALL. BLACK. STRONG!

This is exactly how our RST® MICRO presents itself.

RST®MICRO - THE SMALLEST CIRCULAR CONNECTOR IN THE WORLD!

With the RST® MICRO, we present a 2 to 3 pole miniature connector that meets the highest demands on design, function and flexibility with a diameter of less than 15mm. The small connector is in demand wherever miniaturization is an issue and therefore electrical connections have to be smaller and smaller.

Very small and inconspicuous, easy to operate without disturbing locking geometries, yet secured against tension and sealed - the RST® MICRO is the solution and also unique on the market in its compactness and functionality.

GET YOUR FREE SAMPLE.

Request your personal sample now free of charge and without obligation and convince yourself of the smallest round connector in the world!

REQUEST FREE SAMPLE NOW

 

RST® MICRO FOR ILLUMINATED ADVERTISING AND DISPLAYS

With the RST® MICRO, you benefit from a miniature connector that provides a simple, clear and high-quality connection between ballast and luminaires, even in the smallest installation situations. Everything is installed in no time at all and protected against soiling and humidity.

RST® MICRO FOR ELECTRICAL APPLIANCES AND APPARATUS ENGINEERING

Pluggable interfaces also show their clear advantages when it comes to expansions or the replacement of defective devices. The extremely compact RST® MICRO, consisting of connectors and M14 device connections with corresponding sealing caps, is predestined for such tasks and offers unique performance in terms of IP protection.

RST® MICRO FOR TECHNICAL LUMINAIRES

The RST® MICRO is optimized for the connection between voltage and current sources and LED modules and is also ideally suited for dimming or DMX applications. Due to its insulation coordination, the miniature connector can even be used for main power sources.

RST® MICRO FOR DECORATIVE OUTDOOR AND EVENT LIGHTING

Especially in the outdoor area a professional electrical installation plays a crucial role.  Difficult installation conditions often lead to errors, loss of protection and ultimately to lighting failure.

With its compact, inconspicuous design combined with the highest degree of protection, the RST® MICRO is the strong partner for outdoor lighting. The optional water stop contributes to the increase in reliability.


SMALL BUT POWERFUL!

Convince yourself of the many advantages of the smallest circular connector in the world!

ADDITIONAL PROTECTION  DUE TO CONTACT SEALING

Available in a longitudinally sealed design, with each individual contact being internally sealed.

SECURE CONDUCTOR CONNECTION

Hexagon socket screws allow the screwdriver to be fixed and simplify the connection of the conductor considerably.

COMFORTABLE QUICK RELEASE FASTENER FOR CABLE

Attach sleeve and close with only half a turn.

PLUGGED IN QUICKLY AND SAFELY

Due to the locking mechanism, the connectors lock automatically when plugged together.

CAN BE INTEGRATED INTO EXISTING INSTALLATION SITUATIONS

Can be integrated in through holes of 14 mm and M14 x 1 thread.

SAFE INSTALLATION THROUGH  MECHANICAL + COLOR CODING

All connectors are coded from factory on, so no misconnection is possible.

SAFETY LOCK

With 60 N the plug connection guarantees a secure hold. However, in case of unplanned high tension on the plug connection, it releases in order to avoid dangerous pulling of the conductors out of the contacts.

30%COST SAVING
70%TIME SAVING

PLUGGABLE ELECTRICAL INSTALLATION SAVES TIME AND MONEY

The RST® MICRO is part of the RST family. The universal pluggable RST® system - from the distributor to the electrical device - consists of factory assembled and tested components with a guaranteed constant quality of workmanship. This makes project and process sequences more calculable. Assembly times can be reduced by up to 70 percent compared to conventional installation. Total costs are reduced by 30 percent. The flexibly pluggable system also helps in the case of modification or expansion, because the installation can be adapted quickly and easily. Defective devices can be replaced in no time at all.

DOWNLOAD WHITEPAPER AND PRODUCT INFORMATION

Use our product for your success and get your free white paper and our product brochure with all important information about the RST® MICRO !

Whitepaper                   Produktbrochure                                     

CONTACT

Do you need further information?
 Please contact our experts.

call: +49 951 9324 996

Send request
CALLBACK SERVICE

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
Arrange Call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWindenergie
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceSoftware & AppsInfoportalDownloadsTraining
Company
BackCompanyAbout usPurchasing & QualityNewsCareer