DADO TRUNKING

Pluggable even on the last meter

FLEXIBLE power supply

Cable trays demonstrate their strengths anywhere where flexibility is required. Our gesis® NRG 5G2.5/4 mm² flat cables create space. The result is an energy-saving solution, which is easy to install, for three-phase power supply up to just before the socket. Thanks to different cable colors, it is easier to distinguish between networks (NN/IT or general/emergency). The 3-pole, pluggable taps with free phase selection also allow flexible load sharing. Anyone who uses jumpering channel sockets from our system partners can execute the entire jumpering channel installation in a pluggable manner. Alternatively, the installation can also be carried out with appropriate round cable components.

your advantages

Easy & safe installation

Installed quickly and easily: With plug & play the cables do not have to be cut, bared, stripped, or clamped. Thanks to easy plugging, we enable quick and safe installation.

Saving energy

Save energy and reduce the voltage drop with three-phase power supply to the field. 

Flexible

With the use of gesis®  Components, sockets can be moved or added – at any time and without any effort.

DOWNLOADS

HELLO BUILDING – Brochure

0431.1 | 10 MB

gesis® NRG - SMART SUPPLY - Brochure

0663.1 | 4 MB

gesis® Indoor - Catalog

0670.1 | 32 MB

contact

Do you need further information?

Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials