COMMUNICATION AREAS 
(LOCALLY SWITCHED)

Pluggable from the power supply to the luminaire

OUR FAST, SAFE AND FLEXIBLE CABLING

Lighting installation in buildings according to our motto: quick, safe, and flexible. Our gesis® CLASSIC system enables easy and error-free assembly. It allows a free choice of connection technology for the luminaires: from a connection cable pre-assembled by the luminaire manufacturer with gesis® CLASSIC to a traditional device connector (snap-in) and through to a flexible adapter. In confined spaces you can switch to the smaller gesis® MINI system. The switch modules are also available for the pluggable integration of switches or buttons for local operation.

gesis classic

EXPLOIT THE STRENGTHS OF PLUGGABLE LIGHTING CABLING:

Safe

The directly pluggable luminaires do not have to be opened for electrification. This means that the industrial manufacturing standard can also be maintained on-site.

Installed quickly

The installation can be carried out in an entirely pluggable manner. This prevents any laborious cutting, baring, stripping, or clamping of the cables. The installation process is quick, easy and error-free.

Flexible

Comprehensive pluggable supply to premises means that changes or extensions can be realized at any time without any effort.

DOWNLOADS

HELLO BUILDING – Brochure

0431.1 | 10 MB

gesis® ELECTRONIC - Catalog

0700.1 | 5 MB

gesis® Indoor - Catalog

0670.1 | 32 MB

contact

Do you need further information?

Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials