INDUSTRIAL INTERNET OF THINGS (IIoT)

Our IIoT communication solutions ensuring your success: We accompany you on your way to intelligent data communication. 

DIGITAL SOLUTIONS FOR NETWORKED PRODUCTION 

Production of the future is modular, dynamic and above all networked. Our leading edge IoT solutions support you along your journey to the future. They ensure an intelligent connection between man, machine and industrial processes. Making production more flexible, individual and transparent. We offer you numerous ways of developing a suitable infrastructure. Including flexible installation concepts for the distribution of energy and signals, as well as high-availability communication solutions. Your machine data is securely transmitted to cloud-based IoT platforms over Ethernet switches and IoT gateways. Both our components for a secure power supply and also our innovative safety controllers support an intelligent machine automation – fully reflecting the spirit of Industry 4.0.

EASY ENTRY INTO IIoT-COMMUNICATION 
SCALABLE + EXPANDABLE SOLUTION 
HARDWARE, CLOUD, SERVICE + SUPPORT FROM A SINGLE SOURCE

IIoT FROM WIELAND
The basics for intelligent data communication

Customized implementation

We help you digitize your production processes – from logistics to machine automation to remote access. All IoT systems from Wieland fulfill the requirements of a Smart Factory in a flexible and highly customizable manner.

Process reliability 

The networking of all intelligent devices and components gives you live data around the clock. A cloud-based database allows data to be called up at will – at any time and from anywhere. Via remote access, then, you have your processes in view at all times and can intervene well before an error and hence a standstill occurs. Standardized communication services such as MQTT or OPC UA flexibly connect the data end points to your IoT environment.

Optimized service processes 

Exhaust the potential of predictive maintenance: Maintenance work can be predicted and performed with efficiency. Ultimately making cost savings and preventing outages.

WIENET CLOUD SMART DATA
Easy + safe + configurable

The Internet of Things for industrial applications (IIoT) offers a host of new potentials. Successful applications include remote monitoring and control of machines, sensor-controlled supply chains and linked logistics processes or big data-compliant diagnostic routines. Our wienet CLOUD rounds out our comprehensive gateway portfolio to give you all the transformation modules you need. We realize your IIoT applications based on the modular concept. All the data you need in the cloud are provisioned or retrieved through our wienet CLOUD IoT gateways.

COMMUNICATION
  • Firewall
  • Full-duplex Communication
  • Keep-alive mechanism
  • Controllable data volume
  • Low latency periods
RELIABILITY
  • End-to-End-encryption
  • Mandatory authentication 
  • Kennwortrichtlinie
  • Structured authorization system
DATA MODEL
  • Data types : boolean, integer  floating point, string, byte, array
  • Flexible event-trigger configuration
  • QoS levels
  • Value scaling/formatting
  • Storing historical data
OPERATIONS
  • Industrie-Ethernet-Protocol
  • Professional hosting
  • Scalable virtual data center
  • High availability
  • Service-Level-Agreement

Remote Dashboard

The Dashboard of the wienet CLOUD portals shows the latest machine data and states at a glance. The interface can be customized to suit your requirements.  

  • Encrypted data transmission
  • Dashboards for displaying data on PCs or mobile devices
  • Worldwide access to all relevant data

IIoT-CLOUD-SERVICES Brochure

Download

DOWNLOADS

HELLO MACHINE - Brochure

0433.1 | 4 MB

IIoT-CLOUD-SERVICES - Brochure

0802.1 | 1 MB

Interface - Catalog

0800.1 | 48 MB

SECURELY NETWORKED - wienet SWITCHES - Brochure

0801.1 | 13 MB

contact

Do you need further information?
  Please contact our experts.

call: +49 951 9324 995

send request
callback service
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
BackCompanyAbout usPurchasing & QualityNewsCarreer