Conveying - easier than ever

MOTOR STARTER

podis® MS 5HP
Conveying – easier than ever.

INTEGRATED SAFETY Function
SAFE TORQUE OFF (STO)

With the STO functionality of our motor starter, we ensure a safe and controlled torque shut-off of the motor. 

  • Complying to safety requirements SIL3/PLe
  • Motor is isolated from the power supply
  • Connected sensors remain active
  • Reducing safety-relevant components
Integrated safe torque off (STO)

DISCOVER OUR MOTOR STARTER

Click on the green buttons in the graph for more details about the most compact motor starter in the power range from 0.3 - 5 HP (0.25 - 4 kW).

DIP switches
Parametrize all motor starter functions
Key-operated selector switch 
Switching between manual-off-automatic mode
Integrated maintenance switch  
According to UL 508 and for locking via padlocks
QR code
Access to intuitive online DIP switch configuration tool for the motor starter
Continuous/Jogg Mode
Switch between continuous and jogg mode
Deactivate quick-stop function
Disables direct processing of the sensor signals inside the motor starter
Function key for anti-clockwise rotation
Sets the motor to anti-clockwise rotation manually
Function key for clockwise rotation
Sets the motor to clockwise rotation manually
Digital output  
Directly connect and control actuators
Digital Input 1
Directly connect and supply power to digital sensors
Data bus AS-i 3.0
Communication and connection of the motor starter to other devices
Safe Torque Off (STO)
Integrated safety function STO for safe torque shut-off of the motor
Connector
Error-free and fast installation due to pluggable connections
Digital Input 2
Directly connect and supply power to digital sensors

DIP SWITCHES: Configuration without software

The entire configuration of our motor starters is done via integrated DIP switches.

  • 100 % configuration of all motor starter functions 
  • Quick and easy commissioning 
  • Online configuration tool for user-friendly settings
100% commissioning via DIP Switches

Online configuration tool

With a web-based tool we enable a simple and intuitive configuration of the DIP switch positions according to requirements.

  1. Scan the QR Code on the Motor Starter 
  2. Open DIP switch configuration tool 
  3. Select and confirm motor data, protective functions and desired operating behaviour via drop-down lists
  4. Check and save the resulting DIP switch position 
  5. Set DIP switch position according to plan
Intuitive Online tool for DIP switch configuration

SAFE AND EASY ON-SITE MAINTENANCE

Just one turn for a safe maintenance: The integrated maintenance switch enables safe and simple maintenance without additional equipment.  

  • Meets UL 508 requirements 
  • Maintenance switch with padlock locking system  (up to 3 locks)
Safe and easy maintenance on-site

SOPHISTICATED DESIGN 

Our motor starter is designed in one size to meet the needs of various stakeholders.

  • One size for motor outputs from 0.25 - 4 kW 
  • One order number for less storage effort 
  • Side-by-side installation possible
Motorstarter with Sophisticated Design
Wieland motor starter application

WORLDWIDE INSTALLATION

Minimized wiring efforts

  • Installation via Plug & Play
  • Integrated power supply for using NEC Class 2 sensors with 24 V DC
  • Low cabling costs thanks to pre-assembled connectors
  • 70 % less wiring

High protection class

  • Protected for the industrial environment
  • Protection class IP65/ Nema 4

Certified for worldwide operation

  • Complying to CE 
  • UL/cUL certified
  • 5HP Power
Most compact motor starter

Most compact motor starter

Flyer Download

TIME SAVING WIRING SOLUTION FOR MATERIAL HANDLING AND CONVEYING

We provide a decentralized system for easy installation - no matter on which continent.

  • 65 % time saving during the initial installation 
  • 88 % time saving during plant expansion 
  • 79 % time saving during plant modification

read more about decentralized enery distribution  with podis®

Podis installation vs. Round cable Installation
contact

Do you need further information?
Please contact our experts

call: +49 951 9324 995

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind Power
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceSoftware & AppsTrainingInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCarreer