FLAT CABLE SYSTEMFLAT CABLE
FLAT CABLE
gesis® NRG 5G10 mm²
The flexible gesis® NRG 5G10 busbar functions as the central supply cable for efficient energy distribution.

POWER - SIMPLY EVERYWHERE
The 5G10 mm² flat cable is available as a halogen-free or halogen-containing version. The system provides comprehensive energy supply and is ideal if high currents are needed.
Flat cable adapters are placed anywhere along the cable without any assembly work. gesis® SYSTEM DISTRIBUTORS can then be connected to these. The system distributors are set up as desired by the customer and contain the necessary protective devices as well as the pluggable outputs needed for the application. The installation can now be continued in a pluggable manner with GST18®.

Flexible, safe and Easy Flat Cable Configuration?
watch the tutoorials nowTECHNICAL DATA
rated voltage | 250/400 V |
system components | flat cables, feeds, output adapters, accessories |
rated current of cable | 50 A |
rated current of adapter | 32 A |
Construction Products Regulation | Show list |