MODULAR DEVICES FOR FLEXIBLE AND DECENTRALIZED INSTALLATION 

gesis® RM

The gesis® RM series is KNX-based and modular. The functionality of a unit is derived from the nature and number of the extensions added to a base module. A DALI and EnOcean extension module allows communication across systems. The modules are attached to a TH 35 mounting rail and must be installed in a housing. This is usually done in a Wieland system distributor, which enables decentralized and pluggable installation.

 

Ready for KNX

The functionality of the modular gesis® RM series incorporates binary inputs, relay outputs for blind and lighting applications, semiconductor switches for heating/cooling valves, DALI, and an EnOcean extension module. All functions are managed by the KNX base module and executed in up to four extensions.

The arrangement is installed in a system distributor that we define together with our customers. This offers scope for individuality, and it is made to industrial grade in-house.

TECHNICAL DATA

 

Bus systemsKNX / DALI 
Electrical connectionsModules: screw connection,
 system distributors: gesis® connectors
Mains power supplyModules can be fed separately
InputsBinary inputs for potential-free contacts
OutputsBlind, lighting, valve control,
 DALI bus signal (Broadcast)
Mounting methodMounting rail (MR): TH 35
Dimensions in mmModules:
Length: 49 (in direction of MR)
Width: 100 (perpendicular to MR)
Height: approx. 45mm (above MR)
Mounting locationIn housing with at least IP20
Protection ratingModules IP00, total dependent on housing
Compliance / approvalsCE and RoHS-compliant, 
KNX-certified, 
DALI as per DALI specifications

DOWNLOADS

gesis® ELECTRONIC - Catalog

0700.1 | 29 MB

Tender Text gesis® ELECTRONIC

60 KB

gesis® KNX Rm - Manual

BA000482 | 5 MB

Produktdatenbank / Product Database gesis® KNX (ab ETS4)

6 MB

configurate your individual solution with our GESIS® PLAN planning software

read more
contact

Do you need further product information?Please contact our experts.

call: +49 951 9324 996

send request
callback service
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
BackCompanyAbout usPurchasing & QualiyNewsCarreer