Article No.     : Z7.285.6227.0
Description/Type: INSUL. JUMPER BAR IVB WKF 35-2
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKF..., 2 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 2 
Mounting method: Pluggable 
Modular spacing: 16 mm
Insulated: Yes 
Colour: Yellow