Article No.     : Z7.285.2227.0
Description/Type: INSUL. JUMPER BAR IVBWKN35 -2
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKN ..., 2 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 2 
Mounting method: Screwable 
Modular spacing: 15.95 mm
Insulated: Yes 
Colour: Yellow