Article No.     : Z7.282.7329.0
Description/Type: CROSS CON. SLIDE IVS WKN 6 TK-3
Long Description: Sliding short circuit slide for DIN rail terminal blocks type WKN 6 TK, 3 -pole

Technical Data:
Type: Separating bridger 
Number of bridged clamps: 3 
Mounting method: Screwable 
Modular spacing: 8 mm
Insulated: Yes 
Colour: Yellow