Article No.     : Z7.282.6629.0
Description/Type: INSUL. JUMPER BAR IVB WKN 6TK-6
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKN 6 TK..., 6 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 6 
Mounting method: Screwable 
Modular spacing: 8 mm
Insulated: Yes 
Colour: Yellow