Article No.     : Z7.282.6429.0
Description/Type: INSUL. JUMPER BAR IVB WKN 6TK-4
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKN 6 TK..., 4 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 4 
Mounting method: Screwable 
Modular spacing: 8 mm
Insulated: Yes 
Colour: Yellow