Article No.     : Z7.282.5327.0
Description/Type: INSUL. JUMPER BAR IVB WKFN 6 - 3
Long Description: INSUL. JUMPER BAR IVB WKFN 6 - 3

Technical Data:
Type: Cross connector 
Number of bridged clamps: 3 
Mounting method: Pluggable 
Modular spacing: 8.2 mm
Insulated: Yes 
Contact safe: Yes 
Colour: Yellow 
Explosion-tested version "EEx e": Yes