Article No.     : Z7.280.6727.0
Description/Type: INSUL. JUMPER BAR IVBWKF 2,5 - 7
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKF..., 7 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 7 
Mounting method: Pluggable 
Modular spacing: 5 mm
Insulated: Yes 
Colour: Yellow