Article No.     : Z7.280.2727.0
Description/Type: INSUL. JUMPER BAR IVBWK  2,5  - 7
Long Description: Cross connector, insulated for DIN rail terminal blocks type WK ..., 7 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 7 
Mounting method: Screwable 
Modular spacing: 5 mm
Insulated: Yes 
Colour: Yellow