Article No.     : Z7.280.2227.0
Description/Type: INSUL. JUMPER BAR IVBWK 2,5 - 2
Long Description: Cross connector, insulated for DIN rail terminal blocks type WK ..., 2 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 2 
Mounting method: Screwable 
Modular spacing: 5 mm
Insulated: Yes 
Colour: Yellow