Article No.     : Z7.280.0427.0
Description/Type: JUMPER BAR VB WK 2,5- 4
Long Description: Cross connector for DIN rail terminal blocks type WK 2.5, 4 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 4 
Mounting method: Screwable 
Modular spacing: 5 mm
Insulated: No 
Colour: Other