Article No.     : Z7.280.0327.0
Description/Type: JUMPER BAR VB WK 2,5- 3
Long Description: Cross connector for DIN rail terminal blocks type WK 2.5, 3 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 3 
Mounting method: Screwable 
Modular spacing: 5 mm
Insulated: No 
Colour: Other