Article No.     : Z7.271.3027.0
Description/Type: INSUL. JUMPER BAR IVB WK4 E/U-10
Long Description: Cross connector, insulated for DIN rail terminal blocks type WK ..., 10 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 10 
Mounting method: Screwable 
Modular spacing: 5.95 mm
Insulated: Yes 
Colour: Yellow