Article No.     : Z7.268.2027.0
Description/Type: INSUL. JUMPER BAR IVB WKF 1,5-20
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKF..., 20 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 20 
Mounting method: Pluggable 
Modular spacing: 4.2 mm
Insulated: Yes 
Colour: Yellow