Article No.     : Z7.267.0827.5
Description/Type: INSUL.JUMPER COMB IVB WK 2,5-K-  8 RED
Long Description: Jumper comp, insulated for DIN rail terminal blocks type WK ..., 8 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 8 
Mounting method: Screwable 
Modular spacing: 6 mm
Insulated: Yes 
Colour: Red