Article No.     : Z7.267.0527.6
Description/Type: INSUL.JUMPER COMB IVB WK 2,5-K-  5 BLUE
Long Description: Jumper comp, insulated for DIN rail terminal blocks type WK ..., 5 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 5 
Mounting method: Screwable 
Modular spacing: 6 mm
Insulated: Yes 
Colour: Blue