Article No.     : Z7.267.0227.5
Description/Type: CONNECTION COMP IVB WK 2,5-K-  2 ROT
Long Description: Jumper comp, insulated for DIN rail terminal blocks type WK ..., 2 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 2 
Mounting method: Screwable 
Modular spacing: 6 mm
Insulated: Yes 
Colour: Red