Article No.     : Z7.261.2027.0
Description/Type: INSUL. JUMPER BAR IVBWKF 4- 10
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKF..., 10 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 10 
Mounting method: Pluggable 
Modular spacing: 6 mm
Insulated: Yes 
Colour: Yellow