Article No.     : Z7.261.1127.0
Description/Type: INSUL. JUMPER BAR IVB WKF-V
Long Description: Vertical cross connector for multi-tier DIN rail terminal blocks type WKF...E..., 1 -pole

Technical Data:
Type: Vertical connector 
Number of bridged clamps: 1 
Mounting method: Pluggable 
Insulated: Yes 
Colour: Black