Article No.     : Z7.260.0529.0
Description/Type: INSUL. JUMPER BAR IVB WKMF 2,5- 5
Long Description: Cross connector, insulated for DIN rail terminal blocks type WKMF..., 5 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 5 
Mounting method: Pluggable 
Modular spacing: 5.1 mm
Insulated: Yes 
Colour: Other