Article No.     : Z7.256.4327.0
Description/Type: INSUL.JUMPER COMB IVBS WK4 E -  3
Long Description: Jumper comp, insulated for DIN rail terminal blocks type WK ..., 3 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 3 
Mounting method: Screwable 
Modular spacing: 6 mm
Insulated: Yes 
Colour: Yellow