Article No.     : Z7.255.5027.0
Description/Type: INSUL.JUMPER COMB IVB 1 WK4.. - 10
Long Description: Jumper comp, insulated for DIN rail terminal blocks type WK ..., 10 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 10 
Mounting method: Screwable 
Modular spacing: 6 mm
Insulated: Yes 
Colour: Yellow