Article No.     : Z7.212.1427.0
Description/Type: INSUL. JUMPER BAR IVB WK 6TK- 4
Long Description: Cross connector, insulated for DIN rail terminal blocks type WK ..., 4 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 4 
Mounting method: Screwable 
Modular spacing: 7.9 mm
Insulated: Yes 
Colour: Yellow