Article No. : Z1.299.3255.0 Description/Type: DIODE PLUG DIST-D /V0 Long Description: Plug for mounting on disconnect block, type TKG, with jumper Technical Data: Connection type component plug terminal block: Screw connection Width/grid dimension: 6 mm Colour: Grey