Article No.     : Z1.298.1353.0
Description/Type: FUSE DISC. LEVER THSI 5X20GL 250
Long Description: Fuse disconnect lever for diconnect terminal blocks selos / fasis / taris

Technical Data:
Colour: Grey 
Fuse insert: G-fuse 5x20 mm 
Width/grid dimension: 6 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated voltage: 250 V
Closing plate required: No 
Remark to rated current: Note fuse insert 
Remark to rated voltage: Note fuse insert 
Defect indicator: Glow lamp 
Voltage type for defect indication: AC/DC 
Maximum operating voltage of defective display: 250 V
Minimum operating voltage of defective display: 110 V