Article No.     : Z1.110.9055.7
Description/Type: SOCKET PLUG WBF 2,5 1/R/SL
Long Description: Socket plug with spring clamp connection - end-modul, color green/yellow

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Green/yellow 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 32 A
Rated voltage: 500 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 11 mm