Article No.     : 98.380.0000.0
Description/Type: MOUNTING RAIL 35x24x15 EN60715 2000MM
Long Description: Mounting rail TS 35, unslotted, size 15 mm, length 2 m, material E copper

Technical Data:
Type: DIN rail (top hat rail) 35/15 mm 
Length: 2000 mm
Height: 15 mm
Thickness: 2.3 mm
Material: Copper 
Surface finish: Untreated 
Type of perforation: None