Article No.     : 98.300.1000.0
Description/Type: MOUNTING RAIL 35x 27x7,5EN60715 2000MM
Long Description: Mounting rail TS 35, slotted, size 7,5 mm, length 2 m, material steel. galv. zinc-plated and dichromated

Technical Data:
Type: DIN rail (top hat rail) 35/7.5 mm 
Length: 2000 mm
Height: 7.5 mm
Thickness: 1 mm
Material: Steel 
Surface finish: Other 
Type of perforation: Long-slot 
Drill hole distance centrically: 25 mm