Article No.     : 59.903.0555.0
Description/Type: SOCKET PLUG WBF 2,5-5
Long Description: Socket plug with spring clamp connection, pre-assembled, 5-poles, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Grey 
Number of levels: 5 
Number of clamp positions per level: 10 
Width/grid dimension: 25 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 32 A
Rated voltage: 500 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 11 mm