Article No.     : 57.904.5855.0
Description/Type: FUSE TERMINAL WK 4/THSI5 GL 500U /V0
Long Description: Fuse terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray

Technical Data:
Nominal cross section: 4 mm²
Colour: Grey 
Fuse insert: G-fuse 5x30 mm 
Number of levels: 1 
Width/grid dimension: 8 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 6.3 A
Rated voltage: 500 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 6 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 8 mm
Torque conductor mounting: 0.5 Nm
Cross section UL: 22-10 AWG 
Voltage UL: 500 V
Current factory wiring: 15 A
Current field wiring: 15 A
Cross section CSA: 22-10 AWG 
Voltage CSA: 500 V
Current CSA: 6.3 A
Remark to rated current: Note max power loss 
Remark to rated voltage: Note max power loss 
Defect indicator: Glow lamp 
Voltage type for defect indication: AC/DC 
Maximum operating voltage of defective display: 500 V
Minimum operating voltage of defective display: 380 V