Article No.     : 57.904.5155.0
Description/Type: COMPENSATING TERM 9785U/50 KOHM-SPT/V0
Long Description: Compensating terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 12 mm, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Grey 
Type of component: Potentiometer 
Number of levels: 2 
Number of clamp positions per level: 2 
Width/grid dimension: 12 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 2.5 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 9 mm
Torque conductor mounting: 0.5 Nm