Article No.     : 57.570.9055.0
Description/Type: EARTH TERMINAL WKN 70 SL / U       /V0
Long Description: Ground DIN rail terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 70 mm², width 24 mm, color green/yellow

Technical Data:
Nominal cross section: 70 mm²
Colour: Green/yellow 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 24 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Screw connection 
Minimum cross section stranded: 16 mm²
Maximum cross section stranded: 95 mm²
Minimum cross section fine stranded: 10 mm²
Maximum cross section fine stranded: 70 mm²
Wire strip length: 24 mm
Torque conductor mounting: 6 Nm
Cross section UL: 6-2/0 AWG 
Cross section CSA: 6-2/0 AWG 
Torque rail mounting: 6