Article No.     : 57.510.1155.6
Description/Type: FEED-THROUGH TERM WKI 10 / U BLUE     /V0
Long Description: Feed-through DIN rail terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 10 mm², width 10 mm, color blue

Technical Data:
Nominal cross section: 10 mm²
Colour: Blue 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 10 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 57 A
Rated voltage: 400 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Screw connection 
Minimum cross section solid: 1.5 mm²
Maximum cross section solid: 10 mm²
Minimum cross section stranded: 16 mm²
Maximum cross section stranded: 16 mm²
Minimum cross section fine stranded: 1 mm²
Maximum cross section fine stranded: 10 mm²
Wire strip length: 18 mm
Torque conductor mounting: 2 Nm
Cross section UL: 16-6 AWG 
Voltage UL: 600 V
Current factory wiring: 65 A
Current field wiring: 65 A
Cross section CSA: 16-6 AWG 
Voltage CSA: 600 V
Current CSA: 70 A