Article No.     : 57.504.3655.0
Description/Type: DISTRIBUTION TERM WK / 5-10S / U/V0
Long Description: Distribution terminal block with screw and push on connection for mounting on TS 35 and TS 32, width 6 mm, color gray

Technical Data:
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 5 
Width/grid dimension: 6 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 20 A
Rated voltage: 800 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Flat connection 
Voltage UL: 300 V
Current factory wiring: 10 A
Current field wiring: 10 A
Cross section CSA: 22-12 AWG 
Voltage CSA: 300 V
Current CSA: 10 A