Article No.     : 57.503.7955.0
Description/Type: INITIATOR TERM. W WK 2,5-4 KI  /U-NGN /V0
Long Description: Initiator terminal block with with indicator and screw connection for mounting on TS 35 and TS 32, nominal cross section 2.5 mm², width 6 mm, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Grey 
Number of levels: 3 
Number of clamp positions per level: 1 
Width/grid dimension: 6 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 24 A
Rated voltage: 24 V
Rated impulse voltage: 4 kV
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 7 mm
Torque conductor mounting: 0.4 Nm
Cross section UL: 22-12 AWG 
Voltage UL: 24 V
Current factory wiring: 25 A
Current field wiring: 20 A
Cross section CSA: 22-12 AWG 
Voltage CSA: 24 V
Current CSA: 25 A
Power supply function: No 
Indication-element: Green