Article No.     : 56.735.0053.0
Description/Type: FEED-THROUGH TERM WKF 35/35
Long Description: Feed-through DIN rail terminal block with spring clamp connection for mounting on TS 35, nominal cross section 35 mm², width 16 mm, color gray

Technical Data:
Nominal cross section: 35 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 16 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": Yes 
Rated current: 125 A
Rated voltage: 800 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 2.5 mm²
Maximum cross section solid: 10 mm²
Minimum cross section stranded: 16 mm²
Maximum cross section stranded: 35 mm²
Minimum cross section fine stranded: 2.5 mm²
Maximum cross section fine stranded: 35 mm²
Wire strip length: 18 mm
Cross section UL: 12-2 AWG 
Voltage UL: 600 V
Current factory wiring: 120 A
Current field wiring: 120 A
Cross section CSA: 12-2 AWG 
Voltage CSA: 600 V
Current CSA: 120 A